(N)HXH-FE 180/E 90
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
All items

Technical Data

All technical data can be found in the data sheet in the Downloads section

Items (N)HXH-FE 180/E 90

No. of Conductors
Cross-section (mm²)
Conductor construction
Outer diameter
Single core colour
Item description
Part no.
Outer Ø mm (approx.) Cu factor per km Weight kg/km (approx.) Copper base in EUR / 100 kg

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible