(N)HXH-FE 180/E 30 orange 12 x 1,5 re mm² Part No. 52761
  • EAC Certification
  • Halogen-free (LS0H)
  • UKCA Certification

Item Details

Part No.
52761
Item description
(N)HXH-FE 180/E 30 orange 12 x 1,5 re mm²
Outer Ø mm (approx.)
19
Cu factor per km
173.0
Weight kg/km (approx.)
640.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892274053
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible