(N)HXH-FE 180/E 30
  • EAC Certification
  • Halogen-free (LS0H)
  • UKCA Certification
All Items

Technical Data

All technical data can be found in the data sheet in the Downloads section

Items (N)HXH-FE 180/E 30

No. of Conductors
Cross Section (mm²)
Conductor Construction
Outer Diameter
Single Conductor Color
Item description
Part no.
Outer Ø mm (approx.) Cu factor per km Weight kg/km (approx.) Copper base in EUR / 100 kg

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible