(N)HXH-FE 180/E 30 orange 3 x 4 re mm² Part No. 52723
  • EAC Certification
  • Halogen-free (LS0H)
  • UKCA Certification

Item Details

Part No.
52723
Item description
(N)HXH-FE 180/E 30 orange 3 x 4 re mm²
Outer Ø mm (approx.)
14.5
Cu factor per km
115.0
Weight kg/km (approx.)
400.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892273674
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible