![NAY2Y](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M31129_PF_1520x1160.jpg)
![NAY2Y](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M31129_PF_1520x1160.jpg)
NAY2Y
All items
Technical Data NAY2Y
Power distribution cables acc. to DIN VDE 0276-603 / HD 603 S1 /Â IEC 60502 | |
Temperature range | flexing -5°C to +50°C fixed installation -40°C to +70°C |
Permissible conductor operating temperature | +70°C |
Permissible short circuit temperature (short circuit duration max. 5 s) | +160°C |
Nominal voltage | U0/U 600/1000 V |
Test voltage | 4000 V |
Highest permissible voltage | Direct current systems: Conductor/conductor 1.8 kV Direct current systems: Conductor/earth 0.9 kV Alternating current systems: Single phase systems both outer conductors insulated 1.4 kV Alternating current systems: Single phase systems one outer conductor earthed 0.7 kV Three phase systems 1.2 kV |
Minimum bending radius | 12x Outer-Ø |
Details NAY2Y
Cable Structure
-
- Aluminium conductor,
- single wire acc. to DIN VDE 0295 cl.1 / IEC 60228 cl.1
-
- Core insulation: PVC
-
- Core identification: GN-YE, BN, BK, GY
-
- Cores stranded in concentric layers
-
- Common core sheath
-
- Outer sheath: PE
-
- Sheath colour: black
Properties
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Notes
-
- re = round conductor, single wire
- se = sectional conductor, single wire
-
- The conductor is metrically constructed (mm²). The AWG designation is approximate and purely informative.
Application
-
- Power cables for energy supply are installed in open air, in underground, in water, in concrete, indoors, in cable ducts, power stations, for industry and distribution boards as well as in subscriber networks. Usable in extreme working conditions due to the robust PE outer sheath.
Items NAY2Y
Item description
Part no.
|
Outer Ø mm (approx.) | Al factor per km | Weight kg/km (approx.) | Aluminium base in EUR / 100 kg |
---|