LT straight
  • UL Certification
  • CSA Certification
  • EAC Certification
  • Halogen-free (LS0H)
All Items

Technical Data

Straight-brass nickel- plated conduit gland
Temperature range -45°C to +105°C
Protection class IP 67

Details

Cable Structure

      • Material: Brass nickel plated
      • Grounding sleeve: steel
      • Sealing ring: Polyamide (PA6)

Properties

      • halogen-free

Notes

      • Suitable for metallic protection tubes:
      • Anaconda Sealtite®:
      • EF, HTDL, OR, HC, HCX, ZHLS, HFX

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • LIQUIDTIGHT gland for plastic-coated metallic protection tubes and high temperature protection tubes HTP (An additional clamping ring is required).
      • The conical earthing sleeve offers maximum surface contact for optimum sealing and earthing.

Items LT straight

Outer sheath material
Item description
Part no.
Thread type Size Thread length mm Spanner size mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible