LT elbow 45°
  • UL Certification
  • CSA Certification
  • EAC Certification
  • Halogen-free (LS0H)
All Items

Technical Data

Elbow brass nickel-plated conduit gland
Temperature range -45°C to +105°C
Protection class IP 67

Details

Cable Structure

      • Material: Brass nickel plated
      • Grounding sleeve: steel
      • Sealing ring: Polyamide (PA)

Properties

      • halogen-free

Notes

      • Suitable for metallic protection tubes:
      • Anaconda Sealtite®:
      • EF, HTDL, OR, HC, HCX, ZHLS, HFX

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • LIQUIDTIGHT gland for plastic-coated metallic protection tubes and high temperature protection tubes HTP. (An additional clamping ring is required).
      • The conical earthing sleeve offers maximum surface contact for optimum sealing and earthing.

Items LT elbow 45°

Outer sheath material
Item description
Part no.
Thread type Size Thread length mm Spanner size mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible