Straight-galvanised steel conduit gland LT-CNP 1/2 for 1/2
Part No. 904908
Item Details Straight-galvanised steel conduit gland LT-CNP 1/2 for 1/2
- Part No.
- 904908
- Item description
- Straight-galvanised steel conduit gland LT-CNP 1/2 for 1/2
- Thread type
- NPT
- Size
- NPT 1/2"
- Thread length mm
- 15.0
- Spanner size mm
- 29
- Suitable for tube outer Ø mm
- 23.4
- Suitable for tube ND
- 1/2
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892386596
- Customs tariff number
- 74198090
Technical Data Straight-galvanised steel conduit gland LT-CNP 1/2 for 1/2
Straight-galvanised steel conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 67 |
Details Straight-galvanised steel conduit gland LT-CNP 1/2 for 1/2
Cable Structure
-
- Material: steel galvanized
Notes
-
- The ferrule and insert are from PA 6
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For Anaconda Sealtite® CNP.
- LIQUIDTIGHT gland made of galvanised steel for plastic-coated metallic protection tubes CNP.
Downloads Straight-galvanised steel conduit gland LT-CNP 1/2 for 1/2
Accessories
Products That Match This Product