LT-CNP
All Items
Technical Data LT-CNP
Straight-galvanised steel conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 67 |
Details LT-CNP
Cable Structure
-
- Material: steel galvanized
Notes
-
- The ferrule and insert are from PA 6
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For Anaconda Sealtite® CNP.
- LIQUIDTIGHT gland made of galvanised steel for plastic-coated metallic protection tubes CNP.
Items LT-CNP
Item description
Part no.
|
Thread type | Size | Thread length mm | Spanner size mm |
---|