LON-BUS H116 FRNC STATIC grey 1 x 2 x AWG 16 / 19 Part No. 805661
  • Halogen-free (LS0H)
  • Length Marking In Meters

Item Details

Part No.
805661
Item description
LON-BUS H116 FRNC STATIC grey 1 x 2 x AWG 16 / 19
Outer Ø mm (approx.)
7
Cu factor per km
30.0
Weight kg/km (approx.)
65.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892315701
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible