KVA-XXL-VK-MS
All Items
Technical Data KVA-XXL-VK-MS
Nickel plated brass gland body | |
Temperature range | -20°C to +105°C |
Details KVA-XXL-VK-MS
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: Nitrile butadiene rubber (NBR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Tests
-
- Test standard EN 60423
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For large cable diameters sealing inserts.
Items KVA-XXL-VK-MS
Item description
Part no.
|
Thread type | Size | Thread length mm | Spanner size mm |
---|