KVA-XXL-MS-E
All Items
Technical Data KVA-XXL-MS-E
Nickel plated brass EMC sealing gland | |
Temperature range | -40°C to +135°C |
Protection class | IP 68 - 10 bar |
Details KVA-XXL-MS-E
Cable Structure
-
- Material: Brass, nickel plated
-
- Contact system: Stainless steel (1.4310)
-
- Seal: thermoplastic vulcanizates (TPV)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- easy to assemble, time and cost savings
-
- Large-area sealing
-
- large clamping areas
Tests
-
- Test standard EN 60423 (metric thread)
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- For particularly large cable diameters.
Items KVA-XXL-MS-E
Item description
Part no.
|
Thread type | Size | Cable Ø from / to mm | Outer Ø Shielding from / up to mm |
---|
Downloads KVA-XXL-MS-E
Accessories
Products That Match This Product