KVA-CCSP
All Items
Technical Data KVA-CCSP
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA-CCSP
Cable Structure
-
- Material: Soft PVC
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with KVA gland bodies.
Items KVA-CCSP
Item description
Part no.
|
Thread type | Size | Insert colour | Cable Ø from / to mm |
---|