KM-MS
All Items
Technical Data KM-MS
Nickel plated brass counternut | |
Temperature range | up to +200°C |
Details KM-MS
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Items KM-MS
Item description
Part no.
|
Brass surcharge | Thread type | Size | Spanner size mm |
---|