Nickel plated brass counternut KM PG 9
Part No. 90611
Item Details Nickel plated brass counternut KM PG 9
- Part No.
- 90611
- Item description
- Nickel plated brass counternut KM PG 9
- Brass surcharge
- yes
- Thread type
- PG
- Size
- PG 9
- Spanner size mm
- 18
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892375279
- Customs tariff number
- 74153300
Technical Data Nickel plated brass counternut KM PG 9
Nickel plated brass counternut | |
Temperature range | up to +200°C |
Details Nickel plated brass counternut KM PG 9
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Downloads Nickel plated brass counternut KM PG 9
Accessories
Products That Match This Product