KM-EMV PG 11
Part No. 97166
Item Details KM-EMV PG 11
- Part No.
- 97166
- Item description
- KM-EMV PG 11
- Brass surcharge
- yes
- Thread type
- PG
- Size
- PG 11
- Spanner size mm
- 21
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892375873
- Customs tariff number
- 74153300
Technical Data KM-EMV PG 11
Nickel plated brass EMC counternut | |
Temperature range | up to +200°C |
Details KM-EMV PG 11
Cable Structure
-
- Material: Brass, nickel plated
-
- with cutting edges
Properties
-
- increased vibration resistance
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Application
-
- For secure fixing of EMC cable glands. For cutting through painted surfaces to ensure optimum contact with equipotential bonding.
Downloads KM-EMV PG 11
Accessories
Products That Match This Product