KM-EMV
All Items
Technical Data KM-EMV
Nickel plated brass EMC counternut | |
Temperature range | up to +200°C |
Details KM-EMV
Cable Structure
-
- Material: Brass, nickel plated
-
- with cutting edges
Properties
-
- increased vibration resistance
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Application
-
- For secure fixing of EMC cable glands. For cutting through painted surfaces to ensure optimum contact with equipotential bonding.
Items KM-EMV
Item description
Part no.
|
Brass surcharge | Thread type | Size | Spanner size mm |
---|
Downloads KM-EMV
Accessories
Products That Match This Product