JZ-600-Y-CY UL/CSA black 7 G 25 mm²
Part No. 12405
Item Details JZ-600-Y-CY UL/CSA black 7 G 25 mm²
- Part No.
- 12405
- Item description
- JZ-600-Y-CY UL/CSA black 7 G 25 mm²
- Outer Ø mm (approx.)
- 39
- Cu factor per km
- 1921.0
- Weight kg/km (approx.)
- 4980.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892031175
- Customs tariff number
- 85444995
Technical Data JZ-600-Y-CY UL/CSA black 7 G 25 mm²
All technical data can be found in the data sheet in the Downloads section |
Details JZ-600-Y-CY UL/CSA black 7 G 25 mm²
Cable Structure
-
- Sheath colour: black