One-piece straight flange connection JUMBO-FP NW 95 black

One-piece straight flange connection JUMBO-FP NW 95 black Part No. 920369
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • Halogen-free (LS0H)

Item Details

Part No.
920369
Item description
One-piece straight flange connection JUMBO-FP NW 95 black
Colour
black
Weight kg (approx.)
16.90
Suitable for nominal size
95.0
Suitable for nominal size
1
Suitable for nominal size
no
Suitable for nominal size
4060892382611
Pieces per Packaging Unit
39174000

Technical Data

One-piece straight flange connection
Temperature range -40°C to +120°C
Protection class IP 54 / IP 69K

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Flammability acc. to UL 94 (V0)

Properties

      • halogen-free
      • silicone-free
      • cadmium-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Suitable for parallel-coiled JUMBO protection tubes.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible