JUMBO-FP
All Items
Technical Data JUMBO-FP
One-piece straight flange connection | |
Temperature range | -40°C to +120°C |
Protection class | IP 54 / IP 69K |
Details JUMBO-FP
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- silicone-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Suitable for parallel-coiled JUMBO protection tubes.
Items JUMBO-FP
Item description
Part no.
|
Colour | Weight kg (approx.) | Suitable for nominal size | Suitable for nominal size |
---|