HSSV-KF M32 x 1.5 black
Part No. 920516
Item Details HSSV-KF M32 x 1.5 black
- Part No.
- 920516
- Item description
- HSSV-KF M32 x 1.5 black
- Thread type
- metric
- Size
- M32 x 1.5
- Colour
- black (RAL 9005)
- Length mm
- 90.0
- Height mm
- 55
- Width mm
- 78.0
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892385148
- Customs tariff number
- 39174000
Technical Data HSSV-KF M32 x 1.5 black
PA folding flange | |
Temperature range | -40°C to +110°C short term up to +140°C |
Protection class | IP 65 |
Details HSSV-KF M32 x 1.5 black
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- phosphor-free
-
- cadmium-free
-
- easy to assemble, time and cost savings
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- UR-tested Dimensions
- Threaded connection: metric to EN 45545-2:2016 3x HL
-
- Legend:
- Dimensions
- TD - Thread Diameter
- H - Height
- W - Width
- L - Length
Application
-
- Opening flange angle for connection glands or cable glands. Flange angle opened to enable simple insertion of pre-assembled cables. Highly stable.
Downloads HSSV-KF M32 x 1.5 black
Accessories
Products That Match This Product