![HSSV-KF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920507_TZ_1520x1160.jpg)
![HSSV-KF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920507_TZ_1520x1160.jpg)
HSSV-KF
All items
Technical Data HSSV-KF
PA folding flange | |
Temperature range | -40°C to +110°C short term up to +140°C |
Protection class | IP 65 |
Details HSSV-KF
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- phosphor-free
-
- cadmium-free
-
- easy to assemble, time and cost savings
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- UR-tested Dimensions
- Threaded connection: metric to EN 45545-2:2016 3x HL
-
- Legend:
- Dimensions
- TD - Thread Diameter
- H - Height
- W - Width
- L - Length
Application
-
- Opening flange angle for connection glands or cable glands. Flange angle opened to enable simple insertion of pre-assembled cables. Highly stable.
Items HSSV-KF
Item description
Part no.
|
Thread type | Size | Colour | Length mm |
---|
Downloads HSSV-KF
Accessories
Products that match this product