![HSK-WI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91284_TZ_1520x1160.jpg)
![HSK-WI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91284_TZ_1520x1160.jpg)
HSK-WI
All items
Technical Data HSK-WI
PA elbow gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 |
Details HSK-WI
Cable Structure
-
- Material: Polyamide (PA)
-
- Seal: Nitrile butadiene rubber (NBR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Elbow gland with NPT thread without O-Ring
-
- Legend:
- Dimensions
- TL - Thread Length
- TD - Thread Diameter
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For simple cable insertion. The profile can be re-opened at any time.
Items HSK-WI
Item description
Part no.
|
Thread type | Size | Colour | Cable Ø from / to mm |
---|