![HSK-B](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98005_TZ_1520x1160.jpg)
![HSK-B](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98005_TZ_1520x1160.jpg)
HSK-B
All items
Technical Data HSK-B
PA cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K - within the specific clamping range with additional o-ring |
Details HSK-B
Cable Structure
-
- Material: Polyamide (PA)
-
- Seal: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
-
- with anti-kink spiral
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Items HSK-B
Item description
Part no.
|
Thread type | Size | Colour | Cable Ø from / to mm |
---|