Braided hose Polyester HGP 2-7mm black
Part No. 98137
Item Details Braided hose Polyester HGP 2-7mm black
- Part No.
- 98137
- Typ
- Braided hose Polyester HGP 2-7mm black
- Colour
- black
- max. Inner-Ø mm
- 2
- min. Inner-Ø mm
- 7
- PU/m
- 100
- EAN / GTIN
- 4060892391972
- customs tariff number
- 39173300
Technical Data Braided hose Polyester HGP 2-7mm black
Temperature range | -50°C bis +150°C temporary up to +220°C |
Details Braided hose Polyester HGP 2-7mm black
Cable Structure
-
- Polyester
Properties
-
- halogen-free
-
- Axially compressible
Application
-
- Polyester braided sleeve for bundling and for mechanical protection of electrical cables and wires.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction