HGP
All Items
Technical Data HGP
Polyester braided hose | |
Temperature range | -50°C to +150°C short term up to +220°C |
Details HGP
Cable Structure
-
- Material: Polyester
-
- Axially compressible
Properties
-
- halogen-free
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for bundling
-
- for the mechanical protection of electrical cables and lines
Items HGP
Item description
Part no.
|
Colour | Inner-Ø max. mm | Inner-Ø min. mm | Metres per Packaging Unit |
---|