Braided hose Polyester HGP 20-40mm grey
Part No. 94910
Item Details Braided hose Polyester HGP 20-40mm grey
- Part No.
- 94910
- Typ
- Braided hose Polyester HGP 20-40mm grey
- Colour
- grey
- max. Inner-Ø mm
- 20
- min. Inner-Ø mm
- 40
- PU/m
- 25
- EAN / GTIN
- 4060892391934
- customs tariff number
- 39173300
Technical Data Braided hose Polyester HGP 20-40mm grey
Temperature range | -50°C bis +150°C temporary up to +220°C |
Details Braided hose Polyester HGP 20-40mm grey
Cable Structure
-
- Polyester
Properties
-
- halogen-free
-
- Axially compressible
Application
-
- Polyester braided sleeve for bundling and for mechanical protection of electrical cables and wires.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction