Polyester braided hose HGP 7-15 mm grey

Polyester braided hose HGP 7-15 mm grey Part No. 94905
  • Halogen-free (LS0H)

Item Details

Part No.
94905
Item description
Polyester braided hose HGP 7-15 mm grey
Colour
grey
Inner-Ø max. mm
15.0
Inner-Ø min. mm
7.0
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892391880
Customs tariff number
58081000

Technical Data

Polyester braided hose
Temperature range -50°C to +150°C
short term up to +220°C

Details

Cable Structure

      • Material: Polyester
      • Axially compressible

Properties

      • halogen-free

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for bundling
      • for the mechanical protection of electrical cables and lines

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible