Polyester braided hose HGP 1-5 mm grey
Part No. 94900
Item Details Polyester braided hose HGP 1-5 mm grey
- Part No.
- 94900
- Item description
- Polyester braided hose HGP 1-5 mm grey
- Colour
- grey
- Inner-Ø max. mm
- 5.0
- Inner-Ø min. mm
- 1.0
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892391835
- Customs tariff number
- 58081000
Technical Data Polyester braided hose HGP 1-5 mm grey
Polyester braided hose | |
Temperature range | -50°C to +150°C short term up to +220°C |
Details Polyester braided hose HGP 1-5 mm grey
Cable Structure
-
- Material: Polyester
-
- Axially compressible
Properties
-
- halogen-free
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for bundling
-
- for the mechanical protection of electrical cables and lines