HELUTOP® HT-Clean-EMV
All Items
Technical Data HELUTOP® HT-Clean-EMV
Stainless steel cable gland | |
Temperature range | -20°C to +100°C short term -40°C to +150°C |
Protection class | IP 68 - 5 bar, 30 min. / IP 69K |
Details HELUTOP® HT-Clean-EMV
Cable Structure
-
- Material: Stainless steel 1.4305 / AISI 303
-
- Seal: thermoplastic elastomers (TPE)
Properties
-
- optimal strain relief through strain relief element
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- protection against ingress of water and foreign material into enclosure
-
- smooth surface prevents to adhere harmfull microorganisms and allows for easy cleaning
-
- internal thread prevents dirt accumulation
-
- suitable for high pressure steam cleaning
-
- resistant against chemical cleaning supplies
-
- high corrosion resistance
-
- ECOLAB certified
Notes
-
- for tightening from outside use the listed tightening tool
- - assembly with commercial socket wrench
- - delivery including counternut
-
- Legend:
- Dimensions
- D - Outer diameter of upper part
- D2 - Inner diameter of thread
- D4 - Inner diameter of upper part
- H - Height without thread
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Food and beverage industry
-
- Pharmaindustrie
-
- Reinraumtechnologie
-
- Biotechnologie
-
- chemical industry
-
- Highest requirements to cleanliness and cleaning.
Items HELUTOP® HT-Clean-EMV
Item description
Part no.
|
Thread type | Size | Cable Ø from / to mm | Thread length mm |
---|