Cable shear HELUTOOL HKS 1 Part No. 908229

Item Details

Part No.
908229
Item description
Cable shear HELUTOOL HKS 1
Type
HKS 1
Length mm
150.0
Weight kg (approx.)
0.17
Blade area min.
0.5
Blade area max.
6
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892428890
Customs tariff number
82032000

Technical Data

Cable shear
Scope 0.50 to 6.00 mm

Details

Cable Structure

      • Blade made of specialty stainless steel according to EN10020
      • Blades have fine micro-serrations, which prevent cable slippage
      • Handles made from impact-resistant, fiberglass-reinforced plastic
      • Soft components made from thermoplastic elastomers
      • Anti-loosening screw joint made of tempered steels
      • Integrated cable cutter (up to 50 mm²)
      • Safety cover
      • Case

Application

      • High quality cable shear for cutting finewire stranded Cu-/Al-wires.Readjustment by turning the slotted screw.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible