HELUSOUND® AUDIO CABLE DIGITAL TP PVC

HELUSOUND® AUDIO CABLE DIGITAL TP PVC
All Items

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: Foam PE
      • 1. Screen: plastic-coated aluminium foil (St)
      • 2. Screen: plastic-coated aluminium foil (St)
      • Outer sheath: PVC
      • Sheath colour: black

Items HELUSOUND® AUDIO CABLE DIGITAL TP PVC

No. of Conductors
No. of Pairs
Outer Diameter
Item description
Part no.
Outer Ø mm (approx.) Cu factor per km Weight kg/km (approx.) Copper base in EUR / 100 kg

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible