HELUPOWER® CHARGE-750-AC PUR
  • HAR certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
All items

Technical Data

All technical data can be found in the data sheet in the Downloads section

Items HELUPOWER® CHARGE-750-AC PUR

No. of Conductors
No. of Pairs
Cross-section (mm²)
Outer diameter
Outer sheath colour
Item description
Part no.
Outer Ø mm (approx.) Cu factor per km Weight kg/km (approx.) Copper base in EUR / 100 kg

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible