HELUPOWER® CHARGE-1200-DC PUR
  • HAR Certification
  • VDE Certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length Marking In Meters
  • UKCA Certification
All Items

Technical Data

All technical data can be found in the data sheet in the Downloads section

Items HELUPOWER® CHARGE-1200-DC PUR

No. of Conductors
No. of Pairs
Cross Section (mm²)
Outer Diameter
Outer Jacket Color
Item description
Part no.
Outer Ø mm (approx.) Cu factor per km Weight kg/km (approx.) Copper base in EUR / 100 kg

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible