HELUKAT® PROFInet B CAT.5e HYBRID SF/UTP FRNC FLEX green 2 x 2 x AWG 22/7 + 4 x 1,5 mm²
Part No. 801651
Item Details HELUKAT® PROFInet B CAT.5e HYBRID SF/UTP FRNC FLEX green 2 x 2 x AWG 22/7 + 4 x 1,5 mm²
- Part No.
- 801651
- Item description
- HELUKAT® PROFInet B CAT.5e HYBRID SF/UTP FRNC FLEX green 2 x 2 x AWG 22/7 + 4 x 1,5 mm²
- Outer Ø mm (approx.)
- 10.3
- Cu factor per km
- 94.0
- Weight kg/km (approx.)
- 153.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314452
- Customs tariff number
- 85444995
Technical Data HELUKAT® PROFInet B CAT.5e HYBRID SF/UTP FRNC FLEX green 2 x 2 x AWG 22/7 + 4 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |