HELUKAT® PROFInet A CAT.5e SF/UTP PE STATIC ARMOURED black 2 x 2 x AWG 22 /1
Part No. 801650
- Suitable for all PROFInet systems up to 100 Mbit
- metal armouring as rodent protection
- PE outer sheath
Item Details HELUKAT® PROFInet A CAT.5e SF/UTP PE STATIC ARMOURED black 2 x 2 x AWG 22 /1
- Part No.
- 801650
- Item description
- HELUKAT® PROFInet A CAT.5e SF/UTP PE STATIC ARMOURED black 2 x 2 x AWG 22 /1
- Cross-sec. mm² (approx.)
- 0.32
- Conductor Ø mm (approx.)
- 0.64
- Core Ø mm (approx.)
- 1.5
- Outer Ø mm (approx.)
- 9.3
- Cu factor per km
- 31.0
- Weight kg/km (approx.)
- 124.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314339
- Customs tariff number
- 85444920
Technical Data HELUKAT® PROFInet A CAT.5e SF/UTP PE STATIC ARMOURED black 2 x 2 x AWG 22 /1
Industrial Ethernet cable / Cat. 5e acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-5, PROFInet Guidline | |
Temperature range | fixed installation -40°C to +70°C during installation -20°C to +60°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 2000 V |
Conductor resistance at 20°C | max. 57.5 Ohm/km |
Loop resistance at 20°C | max. 115.0 Ohm/km |
Insulation resistance | min. 0.5 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 50 pF/m |
Rel. Velocity of Propagation | approx. 62% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm |
Caloric load | approx. 2.14 MJ/m |
Minimum bending radius | during installation 10x Outer-Ø fixed installation 5x Outer-Ø |
Details HELUKAT® PROFInet A CAT.5e SF/UTP PE STATIC ARMOURED black 2 x 2 x AWG 22 /1
Cable Structure
-
- Copper conductor bare, AWG sizes
-
- Core insulation: PE
-
- Core identification: white, yellow, blue, orange
-
- Cores twisted into a star quad with optimal lay lengths
-
- Foil wrapping
-
- Inner sheath: PVC
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Steel tape, galvanised
-
- Outer sheath: PE
-
- Sheath colour: black
-
- Length marking: in metres
Properties
-
- resistant to: UV radiation, weathering effects, microbes, coolants, acids, alkalis
-
- for outdoor use
Tests
-
- certifications and approvals:
- EAC
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
-
- HELUKAT® PROFInet A CAT.5e SF/UTP PE STATIC ARMOURED for fixed installation in industrial networks. It guarantees excellent transmission characteristics and may be used even under the harshest conditions. The cables listed here correspond to PROFInet Type A and thanks to their special construction with PVC inner sheath/PE outer sheath ideal for areas with rodent problems.