HELUKAT® 200S CAT.5 4P SF/UTP PUR CHAIN green 4 x 2 x AWG 24 /19
Part No. 81155
- for applications up to 1 Gigabit
- with inner sheath
- for use in drag chains in continuous motion
Item Details HELUKAT® 200S CAT.5 4P SF/UTP PUR CHAIN green 4 x 2 x AWG 24 /19
- Part No.
- 81155
- Item description
- HELUKAT® 200S CAT.5 4P SF/UTP PUR CHAIN green 4 x 2 x AWG 24 /19
- Cross-sec. mm² (approx.)
- 0.24
- Conductor Ø mm (approx.)
- 0.64
- Core Ø mm (approx.)
- 1.25
- Outer Ø mm (approx.)
- 9.5
- Cu factor per km
- 54.3
- Weight kg/km (approx.)
- 110.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314193
- Customs tariff number
- 85444995
Technical Data HELUKAT® 200S CAT.5 4P SF/UTP PUR CHAIN green 4 x 2 x AWG 24 /19
Industrial Ethernet cable / Cat. 5 acc. to ISO/IEC 11801, DIN EN 50173, IEC 61156-3, DIN EN 50288-2-2 | |
Temperature range | flexible -25°C to +70°C fixed installation -35°C to +80°C |
Peak operating voltage | 125 V (not for high power current installation purposes) |
Test voltage core/core | 700 V |
Conductor resistance at 20°C | max. 78.0 Ohm/km |
Loop resistance at 20°C | max. 156.0 Ohm/km |
Insulation resistance | min. 2.0 GOhm x km |
Mutual capacitance core/core | at 800 Hz, approx. 51 pF/m |
Rel. Velocity of Propagation | approx. 67% |
Characteristic impedance | at 1 to 100 MHz, 100 Ohm ± 15 Ohm |
Caloric load | approx. 2.08 MJ/m |
Minimum bending radius | flexible 12x Outer-Ø fixed installation 6x Outer-Ø |
Details HELUKAT® 200S CAT.5 4P SF/UTP PUR CHAIN green 4 x 2 x AWG 24 /19
Cable Structure
-
- Copper wire bare, AWG sizes
-
- Core insulation: PE
-
- Core identification: colour coded, pairs:
- No. 1: white / brown
- No. 2: green / yellow
- No. 3: grey / pink
- No. 4: blue / red
-
- Cores stranded in pairs with optimal lay lengths
-
- Foil wrapping
-
- Pairs stranded in layers with optimal lay lengths
-
- Inner sheath: TPE
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires
-
- Outer sheath: PUR
-
- Sheath colour: green
-
- Length marking: in metres
Properties
-
- resistant to: oil
-
- abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- suitable for use in drag chains
-
- halogen-free
-
- flame-retardant
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
-
- HELUKAT® 200S CAT.5 4P SF/UTP PUR CHAIN is designed for use in cable carriers and the extreme loads caused by moving machine components and provides excellent transmission characteristics under the most difficult and extreme conditions. Thanks to the clever structure, it is also suitable mechanically for use even in cable carriers with a high packing density.