HELUKAT® 155 CAT.5e F/UTP PVC STATIC yellow 4 x 2 x AWG 24 /1 Part No. 80043
  • Length Marking In Meters

Item Details

Part No.
80043
Item description
HELUKAT® 155 CAT.5e F/UTP PVC STATIC yellow 4 x 2 x AWG 24 /1
Outer Ø mm (approx.)
5.9
Cu factor per km
18.0
Weight kg/km (approx.)
40.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
305
Individual quantities available
yes
EAN / GTIN
4060892313820
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible