HELUEVENT® LOAD CABLE TPU black 7 G 6 mm²
Part No. 400235
Item Details HELUEVENT® LOAD CABLE TPU black 7 G 6 mm²
- Part No.
- 400235
- Item description
- HELUEVENT® LOAD CABLE TPU black 7 G 6 mm²
- Outer Ø mm (approx.)
- 21.3
- Cu factor per km
- 403.0
- Weight kg/km (approx.)
- 798.3
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892305283
- Customs tariff number
- 85444995
Technical Data HELUEVENT® LOAD CABLE TPU black 7 G 6 mm²
All technical data can be found in the data sheet in the Downloads section |
Details HELUEVENT® LOAD CABLE TPU black 7 G 6 mm²
Cable Structure
-
- Copper wire tinned, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Sheath colour: black
Properties
-
- halogen-free
-
- flame-retardant, low smoke development