HELUEVENT® LOAD CABLE TPU
  • Halogen-free (LS0H)
  • UV-resistant
All Items

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Copper wire tinned, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
      • Sheath colour: black

Properties

      • halogen-free
      • flame-retardant, low smoke development

Items HELUEVENT® LOAD CABLE TPU

No. of Conductors
Cross Section (mm²)
Outer Diameter
Item description
Part no.
Outer Ø mm (approx.) Cu factor per km Weight kg/km (approx.) Copper base in EUR / 100 kg

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible