HELUDATA® 2919 PE/PVC-TP 30 GREY
  • UL certification
  • Length marking in metres
  • PVC data cable
  • UL Style 2919
  • 30 V
  • 80°C
  • with drain wire
All items

Technical Data

PVC data cable acc. to UL-Std. 758 (AWM) Style 2919
Temperature range fixed -30°C to +80°C
Peak operating voltage 30 V (not for high power current installation purposes)
Test voltage core/core 1000 V
Mutual capacitance core/core at 800 Hz, approx. 43 pF/m
Mutual capacitance core/screen at 800 Hz, approx. 72 pF/m
Characteristic impedance 100 Ohm,
(approx. value)
Inductance approx. 0.70 mH/km
Minimum bending radius fixed 15x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, stranded, AWG sizes
      • Core insulation: Foam PE
      • Core identification: colour coded, pairs:
      • No. 1: white-blue / blue-white
      • No. 2: white-orange / orange-white
      • No. 3: white-green / green-white
      • No. 4: white-brown / brown-white
      • x = without protective conductor
      • Cores stranded in pairs with optimal lay lengths
      • Screen: plastic-coated aluminium foil (St)
      • Drain wire, tinned copper
      • Outer sheath: PVC
      • Sheath colour: grey (RAL 7005)
      • Length marking: in metres

Properties

      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
      • low capacitance

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1

Application

      • UL-approved data cable for applications in industrial automation and process control; for fixed installation in dry or damp environments.

Items HELUDATA® 2919 PE/PVC-TP 30 GREY

No. of Conductors
No. of Pairs
Outer diameter
Item description
Part no.
Outer Ø mm (approx.) Cu factor per km Weight kg/km (approx.) Copper base in EUR / 100 kg
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible