HELUDATA® 2092 PE/PVC-TP 300 GREY
  • UL Certification
  • Length Marking In Meters
  • PVC data cable
  • UL Style 2092
  • 300 V
  • 60°C
  • with drain wire
All Items

Technical Data

PVC data cable acc. to UL-Std. 758 (AWM) Style 2092
Temperature range fixed -30°C to +60°C
Peak operating voltage 300 V (not for high power current installation purposes)
Test voltage core/core 1000 V
Minimum bending radius fixed 15x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, stranded, AWG sizes
      • Core insulation: PE
      • Core identification: black, natural
      • x = without protective conductor
      • Cores stranded with optimal lay lengths
      • Screen: plastic-coated aluminium foil (St)
      • Drain wire, tinned copper
      • Outer sheath: PVC
      • Sheath colour: grey (RAL 7032)
      • Length marking: in metres

Properties

      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
      • low capacitance

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1

Application

      • UL-approved data cable for applications in industrial automation and process control; for fixed installation in dry or damp environments.

Items HELUDATA® 2092 PE/PVC-TP 300 GREY

AWG no.
Outer Diameter
Item description
Part no.
Outer Ø mm (approx.) Cu factor per km Weight kg/km (approx.) Copper base in EUR / 100 kg
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible