HELUCONTROL® PUR-ORANGE-JB / HELUCONTROL® PUR-ORANGE-OB
  • UV-resistant
  • Robust
  • Length Marking In Meters
  • UKCA Certification
  • with inner sheath
  • colour coded
All Items

Technical Data

PUR control and connection cable in alignment with DIN VDE 0285-525-1 / DIN EN 50525-1
Temperature range flexible -15°C to +80°C
fixed -40°C to +80°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 3000 V
Breakdown voltage 6000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: PVC in alignment with DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
      • Core identification acc. to JB/OB colour code, colour coded
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE (JB),
      • X = without protective conductor (OB)
      • Cores stranded with optimal lay lengths
      • Inner sheath: PVC
      • Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
      • Sheath colour: orange (RAL 2003)
      • Length marking: in metres

Properties

      • resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
      • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant
      • for outdoor use
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • UV-resistant acc. to DIN EN ISO 4892-2
      • weather-resistant acc. to DIN EN ISO 4892-2

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Robust control and connection cable characterised by high oil resistance, abrasion resistance and notch toughness. Areas of application are machine and tool construction, shipyards, rolling mills and steelworks, construction sites, oil drilling and coal mining. Also often used in plants as a hand tool cable or extension cable.

Items HELUCONTROL® PUR-ORANGE-JB / HELUCONTROL® PUR-ORANGE-OB

No. of Conductors
Cross Section (mm²)
Protective Conductor (GN-YE)
Outer Diameter
Item description
Part no.
AWG (approx.) Outer Ø mm (approx.) Cu factor per km Weight kg/km (approx.)
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible