HELUCONTROL® JZ-520-HMH-C LS0H GREY / HELUCONTROL® OZ-520-HMH-C LS0H GREY

HELUCONTROL® JZ-520-HMH-C LS0H GREY / HELUCONTROL® OZ-520-HMH-C LS0H GREY
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
  • B2ca
  • highly flame-retardant
  • EMC-preferred type
All items

Technical Data

Control and connection cable in alignment with DIN VDE 0285-525-3-11 / DIN EN 50525-3-11
Temperature range flexible -15°C to +70°C
fixed -40°C to +70°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 2000 V
Minimum bending radius flexible 12.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: halogen-free polymer acc. to DIN VDE 0207-363-7 / DIN EN 50363-7 (compound type TI7)
      • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE, in the outer layer (JZ),
      • x = without protective conductor (OZ)
      • Cores stranded in layers with optimal lay lengths
      • Foil wrapping
      • Screen: braided screen of tinned copper wires, approx. coverage 85%
      • Outer sheath: halogen-free polymer acc. to DIN VDE 0207-363-0 / DIN EN 50363-0 (compound type M1)
      • Sheath colour: grey (RAL 7001)
      • Length marking: in metres

Properties

      • halogen-free
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • bundle fire test acc. to DIN VDE 0482-332-3-22 / DIN EN 60332-3-22 / IEC 60332-3-22
      • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • CPR class: B2ca s1a d0 a1

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Control und connection cable in tool machinery, conveyor belts, production lines, plant construction, in air-conditioning devices, in metallurgical, steel and rolling mills. For fixed installation and flexible applications with occasional, not constantly recurring free movement without forced motion, without tensile stress and for medium mechanical stress. The cable is suitable for use in dry, damp and wet locations and on plaster. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.

Items HELUCONTROL® JZ-520-HMH-C LS0H GREY / HELUCONTROL® OZ-520-HMH-C LS0H GREY

No. of Conductors
Cross-section (mm²)
Protective conductor
Outer diameter
Item description
Part no.
AWG (approx.) Outer Ø mm (approx.) Cu factor per km Weight kg/km (approx.)
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible