HELUCOM® I-V4Y(ZN)Y green 2P980
Part No. 805686
Item Details HELUCOM® I-V4Y(ZN)Y green 2P980
- Part No.
- 805686
- Item description
- HELUCOM® I-V4Y(ZN)Y green 2P980
- No. of fibres
- 2
- Fibre Type
- POF 980/1000
- Fibre Category
- POF
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 7.8
- Weight kg/km (approx.)
- 59.0
- Metres per Packaging Unit
- 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892313318
- Customs tariff number
- 85447000
Technical Data HELUCOM® I-V4Y(ZN)Y green 2P980
Temperature range | Laying, min.: -10°C Laying, max.: +50°C Operating, min.: -30°C Operating, max.: +70°C |
Details HELUCOM® I-V4Y(ZN)Y green 2P980
Cable Structure
-
- Fibre type: POF 980/1000
-
- Fibre cladding: PA
Properties
-
- Refractive index core: 1,492
-
- Refractive index cladding: 1,419
-
- Numerical aperture: 0,5
-
- Attenuation see datasheet
Application
-
- Signal wire as plastic optical fibre. The use of these transmission systems significantly reduces the number of different cables in a planned bus installation in machine tools operations. Furthermore, possible EMC problems are prevented by the metal-free construction. The main fields of these cables are in machine construction and automobile industry. Installations for example in fixed installed rough areas (type B) or in drag chains (type C) are possible. The types on this page are especially constructed for communication within PROFInet systems.