HELUCOM® PROFInet B I-V4Y(ZN)Y
All Items
Technical Data HELUCOM® PROFInet B I-V4Y(ZN)Y
Temperature range | Laying, min.: -10°C Laying, max.: +50°C Operating, min.: -30°C Operating, max.: +70°C |
Details HELUCOM® PROFInet B I-V4Y(ZN)Y
Cable Structure
-
- Fibre type: POF 980/1000
-
- Fibre cladding: PA
Properties
-
- Refractive index core: 1,492
-
- Refractive index cladding: 1,419
-
- Numerical aperture: 0,5
-
- Attenuation see table
Application
-
- Signal wire as plastic optical fibre. The use of these transmission systems significantly reduces the number of different cables in a planned bus installation in machine tools operations. Furthermore, possible EMC problems are prevented by the metal-free construction. The main fields of these cables are in machine construction and automobile industry. Installations for example in fixed installed rough areas (type B) or in drag chains (type C) are possible. The types on this page are especially constructed for communication within PROFInet systems.
Items HELUCOM® PROFInet B I-V4Y(ZN)Y
Item description
Part no.
|
No. of fibres | Fibre Type | Fibre Category | No. of fibres per core |
---|