HELUCOM® pact A-DQ(ZN)B2Y FIBRE-COMBI
All Items
Technical Data HELUCOM® pact A-DQ(ZN)B2Y FIBRE-COMBI
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -20°C Operating, max.: +60°C |
Details HELUCOM® pact A-DQ(ZN)B2Y FIBRE-COMBI
Cable Structure
-
- Core type: Loose tube
-
- GRP support element
-
- Strain relief elements: Glass yarns
-
- Type of armouring: Glass yarns
-
- Outer sheath material: PE
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
- These HELUCOM® pact fibre-optic cables are characterized by a design that is particularly easy to mount, tension-resistant and rodent-proof. Around a stranded grooved cable and filler elements, there is a composite of glass yarns and swelling fleece with characteristics that ensure rodent protection, strain relief and waterproofing in longitudinal direction of the cable. In addition, these cables are designed grease-free. Wiping the jelly off is therefore unnecessary. This construction is particularly used in underground, tubes and channel areas, where packing density also plays a role.
Items HELUCOM® pact A-DQ(ZN)B2Y FIBRE-COMBI
Item description
Part no.
|
No. of fibres | Fibre Type | Fibre Category | No. of fibres per core |
---|