HELUCOM® I-V2Y black 2P 980/1000
Part No. 80388
Item Details HELUCOM® I-V2Y black 2P 980/1000
- Part No.
- 80388
- Item description
- HELUCOM® I-V2Y black 2P 980/1000
- No. of fibres
- 2
- Fibre Type
- POF 980/1000
- Fibre Category
- POF
- No. of fibres per core
- 1
- Outer Ø mm (approx.)
- 1
- Weight kg/km (approx.)
- 8.0
- Metres per Packaging Unit
- 500
- Individual quantities available
- no
- EAN / GTIN
- 4060892313189
- Customs tariff number
- 85447000
Technical Data HELUCOM® I-V2Y black 2P 980/1000
Temperature range | Laying, min.: -20°C Laying, max.: +80°C Operating, min.: -20°C Operating, max.: +80°C |
Details HELUCOM® I-V2Y black 2P 980/1000
Cable Structure
-
- Fibre type: POF 980/1000
-
- Fibre cladding: PE
Properties
-
- Refractive index core: 1,492
-
- Refractive index cladding: 1,419
-
- Numerical aperture: 0,5
-
- Attenuation see datasheet
Application
-
- HELUCOM® plastic-fibre cables are used in mechanical engineering, both in mobile and fixed applications. With different constructions, such as PUR outer sheaths, special strain relief components, hybrid construction with copper cores for power supply or only raw fibre cables, any possible fields of application are covered. Due to their solidity and their simple adjustability on site, the plastic-fibres (PMMA) are particularly suitable for applications where trouble-free data transmission in necessary under heavy-duty conditions.