HELUCOM® I-V2Y, I-V2Y(ZN)11Y
All Items
Technical Data HELUCOM® I-V2Y, I-V2Y(ZN)11Y
Temperature range | Laying, min.: -20°C Laying, max.: +80°C Operating, min.: -20°C Operating, max.: +80°C |
Details HELUCOM® I-V2Y, I-V2Y(ZN)11Y
Cable Structure
-
- Fibre type: POF 980/1000
-
- Fibre cladding: PE
Properties
-
- Refractive index core: 1,492
-
- Refractive index cladding: 1,419
-
- Numerical aperture: 0,5
-
- Attenuation see table
Application
-
- HELUCOM® plastic-fibre cables are used in mechanical engineering, both in mobile and fixed applications. With different constructions, such as PUR outer sheaths, special strain relief components, hybrid construction with copper cores for power supply or only raw fibre cables, any possible fields of application are covered. Due to their solidity and their simple adjustability on site, the plastic-fibres (PMMA) are particularly suitable for applications where trouble-free data transmission in necessary under heavy-duty conditions.
Items HELUCOM® I-V2Y, I-V2Y(ZN)11Y
Item description
Part no.
|
No. of fibres | Fibre Type | Fibre Category | No. of fibres per core |
---|