HELUCOM® AT-WQ(ZN)H(ZN)B2Y black 2 G50/125 Part No. 805692

Item Details

Part No.
805692
Item description
HELUCOM® AT-WQ(ZN)H(ZN)B2Y black 2 G50/125
No. of fibres
2
Fibre Type
Multimode G50/125
Fibre Category
OM2
No. of fibres per core
1
Outer Ø mm (approx.)
10.5
Weight kg/km (approx.)
90.0
Metres per Packaging Unit
1000, 2000
Individual quantities available
yes
EAN / GTIN
4060892313707
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -5°C
Laying, max.: +50°C
Operating, min.: -40°C
Operating, max.: +85°C

Details

Cable Structure

      • Core type: Buffered-fibre
      • GRP support element
      • Strain relief elements: Aramide
      • Type of armouring: Glass yarns
      • Outer sheath material: PE
      • Outer sheath colour: Black

Properties

      • UV-resistant
      • Oil-resistant

Tests

      • Halogen-free acc. to IEC 60754-2
      • Longitudinally water-tight acc. to IEC 60794-1-2-F5
      • Resistant to hammer impact acc. to IEC 60794-1-2-E4

Application

      • The HELUCOM® range is set apart by its extreme rugged roden protected design. It is used wherever demanding environmental conditions while fixed installations occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example direct burial or tray installation out of industry areas. This series can be used for PROFIBUS and PROFInet communications.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible